How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | BD: | 9 |
| T: | 3.188 | AG: | 10.5 |
| H: | 0.53 in | U: | 1.25 in |
| BF: | 0.53 | AA: | 15.19 |
| BE1: | 0.5 in | AF: | 0.38 |
| G: | 3.63 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| L1: | 14.3 in | L: | 10.88 in |
| D: | 4.88 | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.4 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

