How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| L: | 10.88 in | T: | 3.188 |
| AB: | 6.76 | AF: | 0.38 |
| AG: | 10.5 | BD: | 9 |
| I: | 7.5 in | U: | 1.25 in |
| G: | 3.63 | L1: | 14.3 in |
| BE1: | 0.5 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 5.25 in |
| D: | 4.88 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 51 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

