How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| H: | 0.53 in | G: | 3.63 |
| U: | 1.25 in | AJ: | 7.25 |
| I: | 7.5 in | D: | 4.88 |
| L1: | 14.3 in | T: | 3.188 |
| BF: | 0.53 | AB: | 6.76 |
| V: | 4.26 in | L: | 10.88 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AA: | 15.19 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 3.188 in | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.07 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

