How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 14.3 in |
| D: | 4.88 | BD: | 9 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| P: | 4.62 in | BE1: | 0.5 in |
| BF: | 0.53 | T: | 3.188 |
| AE2: | 0.97 | AF: | 0.38 |
| H: | 0.53 in | V: | 4.26 in |
| AG: | 10.5 | AB: | 6.76 |
| L: | 10.88 in | G: | 3.63 |
| U: | 1.25 in | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 117 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 14.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

