How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BE1: | 0.5 in |
| T: | 3.188 | V: | 4.26 in |
| L1: | 14.3 in | BD: | 9 |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | AA: | 15.19 |
| U: | 1.25 in | LL: | 5.25 in |
| L: | 10.88 in | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| P: | 4.62 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 14.3 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Ratio Range: | 15:1 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

