How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| I: | 7.5 in | V: | 4.26 in |
| AF: | 0.38 | D: | 4.88 |
| U: | 1.25 in | AB: | 6.76 |
| AJ: | 7.25 | BD: | 9 |
| P: | 4.62 in | AK: | 8.5 |
| AG: | 10.5 | BE1: | 0.5 in |
| AE2: | 0.97 | T: | 3.188 |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | G: | 3.63 |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.3 | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

