How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 3.188 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LL: | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | U: | 1.25 in |
| L1: | 14.3 in | L: | 10.88 in |
| V: | 4.26 in | P: | 4.62 in |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Bore Code: | 51 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

