How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AG: | 10.5 |
| AA: | 15.19 | L: | 10.88 in |
| AK: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| T: | 3.188 | AJ: | 7.25 |
| G: | 3.63 | BD: | 9 |
| BF: | 0.53 | LL: | 5.25 in |
| D: | 4.88 | V: | 4.26 in |
| P: | 4.62 in | U: | 1.25 in |
| L1: | 14.3 in | I: | 7.5 in |
Technical Specifications
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Series Code: | OE | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 51 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

