How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L: | 10.88 in |
| AG: | 10.5 | I: | 7.5 in |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AE2: | 0.97 | L1: | 14.3 in |
| V: | 4.26 in | G: | 3.63 |
| BD: | 9 | AB: | 6.76 |
| AF: | 0.38 | U: | 1.25 in |
| LL: | 5.25 in | T: | 3.188 |
| P: | 4.62 in | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.3 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

