How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | D: | 4.88 |
| G: | 3.63 | BF: | 0.53 |
| L1: | 14.3 in | H: | 0.53 in |
| P: | 4.62 in | AJ: | 7.25 |
| AF: | 0.38 | AA: | 15.19 |
| AB: | 6.76 | BD: | 9 |
| LL: | 5.25 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| U: | 1.25 in | AG: | 10.5 |
| AK: | 8.5 | T: | 3.188 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output RPM: | 70 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

