How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LL: | 5.25 in |
| AK: | 8.5 | H: | 0.53 in |
| L1: | 14.3 in | AA: | 15.19 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| AF: | 0.38 | U: | 1.25 in |
| D: | 4.88 | G: | 3.63 |
| L: | 10.88 in | BD: | 9 |
| T: | 3.188 | AG: | 10.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
Technical Specifications
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Bore Code: | 51 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 25:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

