How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| L1: | 14.3 in | I: | 7.5 in |
| AK: | 8.5 | AF: | 0.38 |
| V: | 4.26 in | AJ: | 7.25 |
| BD: | 9 | U: | 1.25 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | AB: | 6.76 |
| T: | 3.188 | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | L: | 10.88 in |
| AE2: | 0.97 | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 52YFC | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 9.38 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

