How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| L1: | 14.3 in | D: | 4.88 |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | U: | 1.25 in |
| BD: | 9 | AG: | 10.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AF: | 0.38 |
| AA: | 15.19 | V: | 4.26 in |
| G: | 3.63 | I: | 7.5 in |
| BE1: | 0.5 in | T: | 3.188 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

