How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| I: | 7.5 in | L1: | 14.3 in |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 4.26 in | AE2: | 0.97 |
| D: | 4.88 | BF: | 0.53 |
| AB: | 6.76 | AJ: | 7.25 |
| AA: | 15.19 | AF: | 0.38 |
| T: | 3.188 | G: | 3.63 |
| U: | 1.25 in | L: | 10.88 in |
| LL: | 5.25 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 51 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

