How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L: | 10.88 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | U: | 1.25 in |
| L1: | 14.3 in | BF: | 0.53 |
| BD: | 9 | T: | 3.188 |
| BE1: | 0.5 in | V: | 4.26 in |
| AF: | 0.38 | AA: | 15.19 |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.29 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

