How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AA: | 15.19 |
| T: | 3.188 | U: | 1.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | I: | 7.5 in |
| L: | 10.88 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.97 |
| AG: | 10.5 | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| BF: | 0.53 | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 6.29 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

