How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 15.19 |
| P: | 4.62 in | L: | 10.88 in |
| AK: | 8.5 | D: | 4.88 |
| AG: | 10.5 | T: | 3.188 |
| G: | 3.63 | L1: | 14.3 in |
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | U: | 1.25 in |
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 6.29 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

