How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| I: | 7.5 in | AE2: | 0.97 |
| P: | 4.62 in | L1: | 14.3 in |
| H: | 0.53 in | AF: | 0.38 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | L: | 10.88 in |
| AG: | 10.5 | AJ: | 7.25 |
| G: | 3.63 | BE1: | 0.5 in |
| AB: | 6.76 | D: | 4.88 |
| LL: | 5.25 in | V: | 4.26 in |
| T: | 3.188 | AA: | 15.19 |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

