How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | L1: | 14.3 in |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | AF: | 0.38 |
| BF: | 0.53 | L: | 10.88 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | LL: | 5.25 in |
| BD: | 9 | T: | 3.188 |
| AA: | 15.19 | U: | 1.25 in |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 341 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 28.2 |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

