How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| LL: | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | AK: | 8.5 |
| T: | 3.188 | D: | 4.88 |
| G: | 3.63 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| L: | 10.88 in | L1: | 14.3 in |
| U: | 1.25 in | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 4.26 in | AB: | 6.76 |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Model Code: | 52YFC | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.2 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

