How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| G: | 3.63 | BE1: | 0.5 in |
| I: | 7.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AE2: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.76 | U: | 1.25 in |
| T: | 3.188 | H: | 0.53 in |
| L1: | 14.3 in | L: | 10.88 in |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 51 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.14 |
| Ratio: | 50:1 | Output Diameter (in): | 3.188 in |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

