How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 15.19 | LL: | 5.25 in |
| T: | 3.188 | BF: | 0.53 |
| P: | 4.62 in | U: | 1.25 in |
| I: | 7.5 in | L: | 10.88 in |
| AB: | 6.76 | AE2: | 0.97 |
| AF: | 0.38 | V: | 4.26 in |
| AG: | 10.5 | L1: | 14.3 in |
| AK: | 8.5 | G: | 3.63 |
| BE1: | 0.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.14 | Series Code: | OE |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Bore Code: | 51 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

