How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | BD: | 9 |
| AA: | 15.19 | AB: | 6.76 |
| H: | 0.53 in | LL: | 5.25 in |
| T: | 3.188 | BE1: | 0.5 in |
| AF: | 0.38 | P: | 4.62 in |
| L1: | 14.3 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | AE2: | 0.97 |
| AJ: | 7.25 | G: | 3.63 |
| D: | 4.88 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Model Code: | 52YFC | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Series Code: | OE | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 5.14 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

