How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| L1: | 14.3 in | AG: | 10.5 |
| H: | 0.53 in | G: | 3.63 |
| V: | 4.26 in | BE1: | 0.5 in |
| AJ: | 7.25 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | I: | 7.5 in |
| AK: | 8.5 | D: | 4.88 |
| T: | 3.188 | AB: | 6.76 |
| AE2: | 0.97 | U: | 1.25 in |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.91 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

