How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| BE1: | 0.5 in | U: | 1.25 in |
| L: | 10.88 in | AA: | 15.19 |
| AE2: | 0.97 | LL: | 5.25 in |
| AJ: | 7.25 | G: | 3.63 |
| I: | 7.5 in | AG: | 10.5 |
| D: | 4.88 | V: | 4.26 in |
| T: | 3.188 | BD: | 9 |
| AF: | 0.38 | L1: | 14.3 in |
| AK: | 8.5 | P: | 4.62 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 2.91 |
| Ratio Range: | 80:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 51 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

