How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| L: | 10.88 in | AA: | 15.19 |
| L1: | 14.3 in | BD: | 9 |
| AK: | 8.5 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | T: | 3.188 |
| H: | 0.53 in | P: | 4.62 in |
| AB: | 6.76 | AE2: | 0.97 |
| BF: | 0.53 | AG: | 10.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AJ: | 7.25 | D: | 4.88 |
Technical Specifications
| Model Code: | 52YFC | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 3.188 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.91 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 51 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

