How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| G: | 3.63 | AK: | 8.5 |
| AG: | 10.5 | H: | 0.53 in |
| AJ: | 7.25 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | AE2: | 0.97 |
| AB: | 6.76 | L1: | 14.3 in |
| U: | 1.25 in | L: | 10.88 in |
| T: | 3.188 | BE1: | 0.5 in |
| D: | 4.88 | BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output RPM: | 175 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 51 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 19.4 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

