How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BF: | 0.53 |
| AA: | 15.19 | AG: | 10.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BD: | 9 | D: | 4.88 |
| AF: | 0.38 | V: | 4.26 in |
| AK: | 8.5 | LL: | 5.25 in |
| H: | 0.53 in | L1: | 14.3 in |
| T: | 3.188 | L: | 10.88 in |
| BE1: | 0.5 in | G: | 3.63 |
| AJ: | 7.25 | AE2: | 0.97 |
| I: | 7.5 in | U: | 1.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 51 | Series Code: | OE |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 19.4 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

