How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| AE2: | 0.97 | AF: | 0.38 |
| AA: | 15.19 | U: | 1.25 in |
| BD: | 9 | D: | 4.88 |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | AK: | 8.5 |
| BF: | 0.53 | T: | 3.188 |
| AG: | 10.5 | L: | 10.88 in |
| L1: | 14.3 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 51 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

