How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| G: | 3.63 | AF: | 0.38 |
| P: | 4.62 in | I: | 7.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| BD: | 9 | AA: | 15.19 |
| U: | 1.25 in | L1: | 14.3 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| BF: | 0.53 | LL: | 5.25 in |
| AJ: | 7.25 | L: | 10.88 in |
| AK: | 8.5 | T: | 3.188 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.07 |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 51 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

