How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AE2: | 0.97 |
| T: | 3.188 | BE1: | 0.5 in |
| H: | 0.53 in | U: | 1.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 3.63 | I: | 7.5 in |
| D: | 4.88 | BF: | 0.53 |
| BD: | 9 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | AF: | 0.38 |
| L1: | 14.3 in | V: | 4.26 in |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 11.3 | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

