How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| T: | 3.188 | G: | 3.63 |
| BE1: | 0.5 in | AG: | 10.5 |
| L1: | 14.3 in | AE2: | 0.97 |
| H: | 0.53 in | V: | 4.26 in |
| BF: | 0.53 | D: | 4.88 |
| U: | 1.25 in | AB: | 6.76 |
| AJ: | 7.25 | L: | 10.88 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 51 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 52YFC | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

