How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AJ: | 7.25 |
| AA: | 15.19 | I: | 7.5 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 10.5 | D: | 4.88 |
| U: | 1.25 in | H: | 0.53 in |
| G: | 3.63 | T: | 3.188 |
| AB: | 6.76 | AE2: | 0.97 |
| AF: | 0.38 | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 51 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

