How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 10.5 |
| AB: | 6.76 | AJ: | 7.25 |
| P: | 4.62 in | BD: | 9 |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| L1: | 14.3 in | H: | 0.53 in |
| BF: | 0.53 | I: | 7.5 in |
| U: | 1.25 in | AE2: | 0.97 |
| LL: | 5.25 in | T: | 3.188 |
| L: | 10.88 in | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 25:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 9.38 | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

