How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AJ: | 7.25 |
| AA: | 15.19 | T: | 3.188 |
| I: | 7.5 in | G: | 3.63 |
| U: | 1.25 in | D: | 4.88 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | L1: | 14.3 in |
| BF: | 0.53 | P: | 4.62 in |
| V: | 4.26 in | AB: | 6.76 |
| AF: | 0.38 | AE2: | 0.97 |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Ratio: | 40:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

