How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 14.3 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE1: | 0.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| AF: | 0.38 | AJ: | 7.25 |
| H: | 0.53 in | G: | 3.63 |
| AG: | 10.5 | P: | 4.62 in |
| L: | 10.88 in | AE2: | 0.97 |
| T: | 3.188 | I: | 7.5 in |
| AA: | 15.19 | D: | 4.88 |
| U: | 1.25 in | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 5:1 |
| Output Diameter (in): | 3.188 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Output RPM: | 341 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

