How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AF: | 0.38 |
| AE2: | 0.97 | L1: | 14.3 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AB: | 6.76 |
| U: | 1.25 in | AJ: | 7.25 |
| V: | 4.26 in | T: | 3.188 |
| BD: | 9 | H: | 0.53 in |
| L: | 10.88 in | D: | 4.88 |
| AA: | 15.19 | BE1: | 0.5 in |
| P: | 4.62 in | AK: | 8.5 |
| BF: | 0.53 | AG: | 10.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Motor Frame Size: | 210TC |
| Ratio: | 50:1 | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YFC | Output RPM: | 35 |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

