How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | U: | 1.25 in |
| H: | 0.53 in | I: | 7.5 in |
| T: | 3.188 | D: | 4.88 |
| P: | 4.62 in | G: | 3.63 |
| L: | 10.88 in | BE1: | 0.5 in |
| AF: | 0.38 | AE2: | 0.97 |
| AK: | 8.5 | AA: | 15.19 |
| V: | 4.26 in | AB: | 6.76 |
| BD: | 9 | L1: | 14.3 in |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

