How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AG: | 10.5 |
| AA: | 15.19 | AB: | 6.76 |
| AK: | 8.5 | I: | 7.5 in |
| L: | 10.88 in | G: | 3.63 |
| AE2: | 0.97 | D: | 4.88 |
| BE1: | 0.5 in | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| H: | 0.53 in | AF: | 0.38 |
| U: | 1.25 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Bore Code: | 51 | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

