How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | L: | 10.88 in |
| AB: | 6.76 | V: | 4.26 in |
| AJ: | 7.25 | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | AE2: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| AA: | 15.19 | BE1: | 0.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| T: | 3.188 | U: | 1.25 in |
| D: | 4.88 | AF: | 0.38 |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 29.2 | Bore Code: | 51 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

