How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | AA: | 15.19 |
| I: | 7.5 in | V: | 4.26 in |
| L: | 10.88 in | BF: | 0.53 |
| AK: | 8.5 | LL: | 5.25 in |
| L1: | 14.3 in | AJ: | 7.25 |
| P: | 4.62 in | U: | 1.25 in |
| AF: | 0.38 | T: | 3.188 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BD: | 9 |
| G: | 3.63 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

