How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 3.188 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BE1: | 0.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | U: | 1.25 in |
| BD: | 9 | AG: | 10.5 |
| V: | 4.26 in | BF: | 0.53 |
| L: | 10.88 in | AA: | 15.19 |
| H: | 0.53 in | P: | 4.62 in |
| AK: | 8.5 | AF: | 0.38 |
| L1: | 14.3 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

