How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| AB: | 6.76 | T: | 3.188 |
| AG: | 10.5 | U: | 1.25 in |
| P: | 4.62 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| AK: | 8.5 | AF: | 0.38 |
| AJ: | 7.25 | G: | 3.63 |
| AE2: | 0.97 | H: | 0.53 in |
| L: | 10.88 in | BD: | 9 |
| AA: | 15.19 | L1: | 14.86 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 51 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

