How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | G: | 3.63 |
| AG: | 10.5 | H: | 0.53 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AA: | 15.19 |
| AB: | 6.76 | AE2: | 0.97 |
| L1: | 14.86 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.88 |
| AF: | 0.38 | AK: | 8.5 |
| P: | 4.62 in | AJ: | 7.25 |
| I: | 7.5 in | L: | 10.88 in |
| LL: | 5.25 in | U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

