How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| LL: | 5.25 in | AJ: | 7.25 |
| P: | 4.62 in | U: | 1.25 in |
| AG: | 10.5 | AF: | 0.38 |
| I: | 7.5 in | D: | 4.88 |
| AK: | 8.5 | G: | 3.63 |
| BE1: | 0.5 in | V: | 4.26 in |
| AA: | 15.19 | BD: | 9 |
| BF: | 0.53 | AB: | 6.76 |
| L1: | 14.86 in | H: | 0.53 in |
| L: | 10.88 in | T: | 3.188 |
Technical Specifications
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Output Diameter (in): | 3.188 in | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.4 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

