How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | U: | 1.25 in |
| BF: | 0.53 | AA: | 15.19 |
| V: | 4.26 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AF: | 0.38 | BD: | 9 |
| T: | 3.188 | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| L: | 10.88 in | L1: | 14.86 in |
| AK: | 8.5 | P: | 4.62 in |
| AB: | 6.76 | LL: | 5.25 in |
| AJ: | 7.25 | D: | 4.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.3 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Ratio Range: | 15:1 |
| Output RPM: | 117 | Gear Type: | Worm |
| Ratio: | 15:1 | Series Code: | OE |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 51 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

