How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LL: | 5.25 in | U: | 1.25 in |
| BD: | 9 | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| D: | 4.88 | AK: | 8.5 |
| BF: | 0.53 | L1: | 14.86 in |
| T: | 3.188 | P: | 4.62 in |
| L: | 10.88 in | V: | 4.26 in |
| AB: | 6.76 | H: | 0.53 in |
| AG: | 10.5 | AA: | 15.19 |
| I: | 7.5 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

