How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 5.25 in |
| G: | 3.63 | L1: | 14.86 in |
| D: | 4.88 | I: | 7.5 in |
| AG: | 10.5 | AF: | 0.38 |
| L: | 10.88 in | V: | 4.26 in |
| AE2: | 0.97 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 6.76 | T: | 3.188 |
| AJ: | 7.25 | P: | 4.62 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250TC | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

