How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 14.86 in |
| BD: | 9 | AG: | 10.5 |
| LL: | 5.25 in | L: | 10.88 in |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 4.26 in | AK: | 8.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| G: | 3.63 | U: | 1.25 in |
| AA: | 15.19 | I: | 7.5 in |
| AB: | 6.76 | T: | 3.188 |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3.188 in |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 9.38 |
| Model Code: | 52YFC | Bore Code: | 51 |
| Output RPM: | 70 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

