How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | D: | 4.88 |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 1.25 in | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| L1: | 14.86 in | P: | 4.62 in |
| BD: | 9 | AK: | 8.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| L: | 10.88 in | G: | 3.63 |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.04 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 30:1 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

